IESNA:LM-63-2002
[TEST]P1504961
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-79)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-2436-MV-L8C5-U-A-04-BLAK-PS (5000K_L24_Narrow_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 2436 LIGHT ENGINE, DOMIC BLACK SHADE, NARROW DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 24,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]22020
TILT=NONE
1 -1 1 37 1 1 1 -1.366667 -1.366667 0
1 1 156.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
16478 16419.8 16369.4 16233.1 16013.3 15714.6 15295.1 14678.4 13937.6 13109.1
12121.6 10981.3 9784.5 8652 7583.7 6637 5831.9 5130.2 4503.1 4318.2
3748.4 2994.6 2184.3 1349.6 755.6 508.1 313.5 156.3 66 27.8
14.8 13.9 12.2 9.6 6.9 3.5 0
